HMI - Graphic Operator Interface

Please find in the table below the list of each HMI"Human-machine interfaces " Also known as computer-human interfaces (CHI), and formerly known as man-machine interfaces, they are usually employed to communicate with PLCs and other computers, such as entering and monitoring temperatures or pressures for further automated control or emergency response component available:

HMI part number Description KVB Tech. Manual
AKI2G-CDA-MOD-05T-000, 5" LCD Display Graphical Display 7" TFT LCD, Touchscreen v2.20
AKI2G-CDA-MOD-07T-000, 7" LCD Display Graphical Display 5" TFT LCD, Touchscreen v2.20
AKI2G-CDB-MOD-07T-000, 7" LCD Display Graphical Display 7" TFT LCD, Touchscreen v2.20
AKI2G-CDB-MOD-12T-000, 12" LCD Display Graphical Display 12" TFT LCD, Touchscreen v2.20
AKI-CDC-MOD-12T-000 Graphical Display 12.1" TFT LCD, Touchscreen v2.0
AKI-CDC-MOD-15T-000 Graphical Display 15.4" TFT LCD, Touchscreen v2.0
AKI-CDC-MOD-21T-000 Graphical Display 21.5" TFT LCD, Touchscreen v2.0

Table 4-2: List of KAS HMI

Please see the Kollmorgen website for specifications and Technical Manuals for more information.

Concept Link IconSee Also

 


Stay Connected with Kollmorgen

Copyright © 2018 Kollmorgen